Evaluation Kit for the MAX17525
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX17525 | Sep 19, 2016 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 5.5V to 60V Operating Voltage Range
- External pMOSFET Installed
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Control and Automation
- High-Power Applications
- Human Machine Interfaces
- Industrial Power Systems
- Motion System Drives
Description
The MAX17525 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17525 overvoltage, undervoltage, and overcurrent protection device. The EV kit features an external pMOSFET and LED input and output reading. Request samples from Maxim when ordering the EV kit.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17525 | Sep 19, 2016 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .