MAX16969

500mA–3A Automotive Hi-Speed USB Protector with Apple iPod Fast-Charge Detection and USB Host-Charger Port Detection

Fully Integrated Automotive-Grade USB Protector with Apple and USB Host Charger Detection


Please check latest availability status for a specific part variant.

Description

The MAX16969 provides high-ESD and short-circuit protection for the low-voltage internal USB data and USB power line in automotive radio, navigation, connectivity, and USB hub applications. The device supports both Hi-Speed USB (480Mbps) and full-speed USB (12Mbps) operation. In addition, the device also includes integrated circuitry to enable fast-charging for consumer devices adhering to either the Apple method or the Hi-Speed USB host-charger port-detection protocol.

The short-circuit protection features include short-to-battery on the protected HVBUS, HVD+, and HVD- outputs, as well as short-to-HVBUS on the protected HVD+ and HVD- outputs. The device is capable of a short-to-battery condition of up to +18V. Short-to-GND and overcurrent protection are also provided on the HVBUS output to protect the internal BUS power rail from overcurrent faults.

The device features high-ESD protection to ±15kV Air Gap method and ±8kV Contact method on all protected HVBUS, HVD+, and HVD- outputs.

The device features two low 4.0Ω on-resistance Hi-Speed USB switches, a current-limited low-voltage 22mΩ BUS switch, and provides an integrated high-voltage external power-switch controller. The BUS switch can start up into large capacitive noncompliant USB loads. The device also features an enable input, a fault output, integrated Apple iPod®/iPhone® fast-charging termination resistors, and an integrated host-charger port-detection circuit adhering to the USB 2.0 battery charging specification.

The device is available in a 16-pin QSOP package, and operates over -40°C to +105°C temperature range.

Key Features

  • Two 4.0Ω (typ) RON USB 2.0 Data Switches
  • Current-Limited 22mΩ (typ) BUS Switch with High-Capacitive Load Capability
  • 480Mbps or 12Mbps USB 2.0 Operation
  • Short-to-Battery and Short-to-GND Protection on Protected HVBUS Output
  • Short-to-Battery and Short-to-HVBUS Protection on Protected HVD+ and HVD- Outputs
  • 20ms Fault-Blanking Timeout Period
  • Integrated Overcurrent and Short-Circuit Autoretry
  • Integrated Apple iPod Fast-Charge Termination Resistors
  • Integrated USB Host-Charger Port-Detection Circuitry
  • High ESD Protection (HVD+, HVD-, HVBUS)
    • ±15kV Human Body Model
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • 16-Pin (3.90mm x 4.94mm) QSOP Package
  • -40°C to +105°C Operating Temperature Range
  • AEC-Q100 Qualified

Applications/Uses

  • Automotive USB Protection
  • Rapid Charging for Apple-Compliant Devices
Part NumberUSBPower SwitchesData SwitchesCurrent Limit
(mA)
Current Limit
(mA)
Fault IndicatorCurrent Limit Accuracy
(%)
Current Limit Set ByLowest Adj. Setting
(A)
RON
(Ω)
VSUPPLY
(V)
VSUPPLY
(V)
Supported Charging ConfigurationsOper. Temp.
(°C)
Package/Pins
minmaxtypminmax
MAX16969 Yes115003000Yes20Resistor0.670.0224.755.25
BC1.1
iPod/iPhone
-40 to +105
QSOP/16
See All Current Limit and USB Power Switches (83)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Quality and Environmental Data

Request Reliability Report for: MAX16969 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX20334
OverVoltage and Surge-Protected Dual SPDT Data Line Switch

  • Distortion-Free, High-Speed Signaling
  • Flexible System Design
  • Robust and Safety

MAX17613A
4.5V to 60V, 3A Current-Limiter with OV, UV, and Reverse Protection

  • Robust Protection Reduces System Downtime
  • Flexible Design Options Enable Reuse and Less Requalification
  • Saves Board Space and Reduces External BOM Count

MAX17613B
4.5V to 60V, 3A Current-Limiter with OV, UV, and Reverse Protection

  • Robust Protection Reduces System Downtime
  • Flexible Design Options Enable Reuse and Less Requalification
  • Saves Board Space and Reduces External BOM Count

MAX17613C
4.5V to 60V, 3A Current-Limiter with OV, UV, and Reverse Protection

  • Robust Protection Reduces System Downtime
  • Flexible Design Options Enable Reuse and Less Requalification
  • Saves Board Space and Reduces External BOM Count