Top

MAX16948EVKIT

Evaluation Kit for the MAX16948

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16948 Dec 20, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 28V Wide Input Voltage Range (45V Load Dump Tolerant)
  • 2-Channel LDO/Switch
  • Resistor-Adjustable Current-Limit Threshold
  • Current-Sensing Outputs
  • Open-Drain, Fault Indicator Outputs (Active-Low ERR1 and Active-Low ERR2)
  • Shutdown Control Inputs (Active-Low SHDN1 and Active-Low SHDN2)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Camera and Sensor Power
  • Remote LNA Phantom Power

Description

The MAX16948 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16948 dual high-voltage, current-sensing LDO regulator/switch. The EV kit demonstrates the device's features: open-drain fault indicator outputs, current-limiting threshold-setting inputs, current-sense outputs, LDO/switch operation, and shutdown function.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16948 Dec 20, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .