Top

MAX16946EVKIT

Evaluation Kit for the MAX16946

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16946 Mar 25, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 18V Input Range
  • Tolerates Inputs Up to 45V
  • Resistor-Adjustable Open-Load and Current-Limit Threshold
  • Open-Drain, Open-Load Indicator Output (Active-Low OL)
  • Open-Drain, Short-Circuit Indicator Output (Active-Low SC)
  • Analog Current-Measurement Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Remote Module Power
  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

Description

The MAX16946 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16946 high-voltage, high-side, current-sense LDO/switch. The EV kit demonstrates the device's open-drain fault signals (active-low OL, active-low SC), open-load and current-limiting threshold-setting inputs (OLT, LIM), LDO/switch operation and shutdown function (active-low SHDN), as well as the analog voltage output (AOUT).

The EV kit comes with a MAX16946GTE/V+ installed, which is the 16-pin TQFN package with an exposed pad.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16946 Mar 25, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.