Top

MAX16545BEVKIT120

Evaluation Kit for the MAX16545B/MAX16545C and MAX16543

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 12V Nominal Operating Voltage
  • Up to 120A Load Current Capability
  • Resistor-Configurable Overcurrent Threshold
  • Resistor-Configurable Undervoltage Lockout
  • Power-Good Output
  • PMBus Configuration, Control, and Monitoring

Applications/Uses

  • Integrated Protection IC on 12V: Circuit Breaker, Hot Swap, Inrush Control
  • Servers, Networking, Storage, Communication Equipment and AC/DC Power Supplies

Description

This evaluation kit (EV kit) serves as a reference for evaluating Maxim’s MAX16545B/MAX16545C integrated protection ICs on a 12V bus. The MAX16545B/MAX16545C are circuit-breaker protection ICs with an integrated low resistance MOSFET and lossless current sense circuitry featuring PMBus control and reporting.

The MAX16545BEVKIT120# is assembled with two MAX16543 follower ICs, increasing the total current capability to 120A. One or both follower ICs can be removed to reduce the capability to 90A or 60A in a smaller footprint.

With appropriate changes to external components, this EV kit can be used to evaluate many of Maxim’s monolithic hot-swap and protection devices, such as the MAX16550, MAX16545, and MAX16551.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.