Top

MAX16173EVKIT

Evaluation Kit for the MAX16173

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16173 Jun 01, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • -42V to +65V Protection Voltage Range
  • 3V to 50V Operating Voltage Range
  • PCB Pads for Optional TVS Diodes
  • Proven 2-Layer 2oz Copper PCB Layout
  • Automotive Temperature Range: -40°C and +125°C
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Power Systems
  • Network Telecom Power Systems
  • RAID Systems
  • Servers

Description

The MAX1673 evaluation kit (EV kit) is designed to evaluate the MAX16173, an automotive protection IC with up to 250kHz active rectification in a 10-pin TDFN package. Several test points are provided for device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C and +125°C, and is available with the MAX16173ATB installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16173 Jun 01, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.