Evaluation Kit for the MAX16171
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX16171 | Oct 16, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 4V to 57V Operating Voltage Range
- Shutdown Mode Jumper
- -40°C to +125°C Temperature Range
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Automotive Power Systems
- Network Telecom Power Systems
- RAID Systems
- Redundant Power Supplies
- Servers
Description
The MAX16171 EV kit is designed to evaluate the MAX16171, an ideal diode controller that protects systems against reverse current and reverse voltage faults in automotive applications. The EV kit operates with a supply voltage range of 4V to 57V over the automotive temperature range of -40°C to +125°C. A jumper (J1) helps place the EV kit into low power shutdown mode. The EV kit PCB is available with the MAX16171ATA/VY+ installed.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX16171 | Oct 16, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.