Top

MAX16141AEVKIT

Evaluation Kit for the MAX16141A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16141A Jan 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 8.6V Undervoltage Threshold and 36.2V Overvoltage Threshold
  • Optional TVS Footprint Facilitates Automotive Transients Testing
  • Output Short Circuit Protection
  • Proven 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Power Systems
  • Network/Telecom Power Systems
  • PoE Systems
  • RAID Systems
  • Servers

Description

The MAX16141A evaluation kit (EV kit) is a complete, fully assembled, and tested ideal diode controller circuit that demonstrates the system protection capability of the MAX16141A. The EV kit is designed to evaluate the MAX16141A’s response to reverse current, overcurrent, input overvoltage/undervoltage, short circuit, and overtemperature faults in a system. A high-power TVS footprint provides the option to evaluate the MAX16141A EV kit’s performance against the ISO-7637 and ISO-16750 automotive-safety standards. The undervoltage and overvoltage thresholds are set to 8.6V/36.2V, respectively. The EV kit PCB is available with the MAX16141AAAF/ VY+ Installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16141A Jan 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.