Top

MAX1563EVKIT

Evaluation Kit for the MAX1562, MAX1562H, MAX1563

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4V to 5.5V Single-Supply Operation
  • On-Board Shutdown Control
  • Evaluates Both MAX1563 (Thin QFN) and MAX1562 (SO)
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

Description

The MAX1563 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX1563 (4mm x 4mm thin QFN) programmable 4A USB switch. The EV kit includes on-board shutdown control that can be set for active-high or active-low logic. The EV kit PC board also includes a separate layout to evaluate the MAX1562 3A 8-pin SO.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .