Top

MAX15162TLEVKIT

Evaluation Kit for the MAX15162

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15162 Apr 17, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 8V to 60V Wide Input Voltage Range
  • Integrated Dual-Power MOSFET with Turn-on Resistance 200mΩ
  • Dual-Channel Independent or Parallel Mode Configuration
  • Undervoltage Lockout
  • Enable Input for Individual Channel
  • Constant Power Control at Startup
  • Startup Watchdog Timer
  • Startup IN-to-OUT Short Protection
  • Over-current and Overtemperature Fault Status Indication on Individual Channel
  • ±3% Accuracy Current Reporting on Individual Channel
  • Multi-Level Overcurrent Limit Protection
  • Programmable Current Limit Level
  • Programmable Overcurrent Shutdown Delay Time
  • Latch in a Fault Event (MAX15162ATG+)
  • Auto-Retry in a Fault Event with Programmable Auto-Retry Time (MAX15162AATG+)
  • Built-In Thermal Shutdown Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Communication
  • Industrial
  • Radio Access Point System

Description

The MAX15162ATG evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains all components necessary to evaluate the MAX15162ATG+/MAX15162AATG+ dual-channel circuit breaker IC for power amplifier system. The IC is in compact 24-pin, 4mm x 4mm TQFN package. The EV kit is powered from an 8V to 60V DC supply and can be configured as two independent single-channels or one parallel dual-channel circuit breaker. The EV kit provides multilevel overcurrentlimit protection and pin-strap programmable current-limit level up to 1.5A for each channel.

The EV kit demonstrates the full functionality of the MAX15162ATG+/MAX15162AATG+, such as IN-OUT short protection during startup, inrush current control, input undervoltage-lockout (UVLO), programmable overcurrent shutdown delay time and fast large overcurrent protection. The EV kit also features current monitoring/ reporting with ±3% accuracy (0.8~1.5A) on individual channel and overcurrent/overtemperature fault status indication.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15162 Apr 17, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.