Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX14727/MAX14728/MAX14731 | Feb 27, 2018 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 3V to 28V Operating Voltage Range
- LEDs Showing Active-Low INAOK, Active-Low INBOK
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- e-Readers
- Smartphones
- Tablets
Description
The MAX14727 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14727 dual-input, bidirectional overvoltage protection with automatic path control device. The EV kit comes with the MAX14727EWV+ installed. To evaluate the MAX14728/ MAX14731, request a sample from Maxim and replace the MAX14727 with the MAX14728/MAX14731.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX14727/MAX14728/MAX14731 | Feb 27, 2018 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.