Product Details
The MAX14691 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14691 overvoltage-, undervoltage-, and overcurrent-protection device. The EV kit features an external p-channel MOSFET and LED input and output reading. The EV kit comes with the MAX14691ATP+ installed, but can also be used to evaluate the pin-compatible MAX14692 and MAX14693 devices with IC replacement of U1. Request samples from Maxim when ordering the EV kit.
Key Features
- 5.5V to 58V Operating Voltage Range
- External pMOSFET Installed
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Control and Automation
- High-Power Applications
- Human Machine Interfaces
- Industrial Power Systems
- Motion System Drives
Technical Docs
Data Sheet | Evaluation Kit for the MAX14691–MAX14693 | May 25, 2017 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 5.5V to 58V Operating Voltage Range
- External pMOSFET Installed
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Control and Automation
- High-Power Applications
- Human Machine Interfaces
- Industrial Power Systems
- Motion System Drives
Description
The MAX14691 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14691 overvoltage-, undervoltage-, and overcurrent-protection device. The EV kit features an external p-channel MOSFET and LED input and output reading. The EV kit comes with the MAX14691ATP+ installed, but can also be used to evaluate the pin-compatible MAX14692 and MAX14693 devices with IC replacement of U1. Request samples from Maxim when ordering the EV kit.
Technical Docs
Data Sheet | Evaluation Kit for the MAX14691–MAX14693 | May 25, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal