Top

MAX14530EEVKIT

Evaluation Kit for the MAX14530E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14530E Apr 02, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5V Supply Operation from USB VBUS
  • 3.3V Pullup from Application System's VIO or VPU
  • 6.8V Overvoltage-Protection Trip Level
  • 100mA, 3.3V LDO Output
  • High-Current USB Charger Detection
  • Evaluates the MAX14530E in a 12-Bump WLP Package
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • MP3 Players
  • PDAs and Palmtop Devices

Description

The MAX14530E evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX14530E IC. The MAX14530E is an overvoltage-protection device with a low-dropout (LDO) regulator, ESD protection, and USB charger detection. The EV kit operates from the 5V DC available from the USB VBUS and the 3.3V pullup available from the system input/output voltage (VIO).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14530E Apr 02, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .