Top

ESD Protection Diode

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet ESD Protection Diode Oct 21, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Zener characteristic with voltage snap-back to protect against ESD hits
  • High avalanche voltage, low leakage and low capacitance avoid signal attenuation
  • Compatible to all 5V logic families
  • Space-saving, low-inductance TSOC surface-mount package
  • Symmetric dual-port bondout to maximize energy dissipation in protection device
  • Industrial temperature range

Applications/Uses

Description

This DS9502 is an ESD protection device for 1-Wire® interfaces. If used with circuits that already have strong ESD production at their I/O port, the ESD protection level is raised to more than 27kV (IEC 801-2 reference model). In case of abnormal ESD hits beyond its maximum ratings the DS9502 will eventually fail "short" thus preventing further damage.

During normal operation the DS9502 behaves like a regular 7.5V Zener diode. When the voltage exceeds the trigger voltage, the I/V characteristic of the device will "snapback" allowing the same or higher amount of current to flow, but at a significantly lower voltage. As long as a minimum current or voltage is maintained, the device will stay in the "snapback mode." If the voltage or the current falls below the holding voltage or holding current, the device will abruptly change to its normal mode and conduct only a small leakage current.

Simplified Block Diagram

DS9502: Typical Application Circuit DS9502: Typical Application Circuit Zoom icon

Technical Docs

Data Sheet ESD Protection Diode Oct 21, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .