Top
/content/maximintegrated/en/products/power/protection-control/protection-ics


Complete System Power Protection IC
Protect Your Power System Against Faults with Single-Chip Solutions
System power protection ICs prevent field failures and unexpected downtime by mitigating the harmful effects of reverse voltage, hot swap, overvoltage, overcurrent, and overtemperature fault conditions frequently encountered in industrial, medical, e-mobility, and other environments.
Our complete system protection ICs integrate back-to-back MOSFETs for robust protection with nanosecond response times. Our robust, compact solutions feature:
|
|
Application Notes
Design Solutions
Product Guides
Technical Documentation

Technical Documents
Showing 10 of View Top 100 Results View All Results
Part Number | Title | Document Type | Date |
---|
Blogs
System Power Protection ICs Selector Guide
Max Current Limit | VIN | Product | Features | Pin-Package/Size | IC | EV Kit |
---|---|---|---|---|---|---|
250mA | 4.5V to 60V | MAX17612A MAX17612B MAX17612C | Current-Limiter with OV, UV, and Reverse Protection | 10-TDFN-EP 3mm x 3mm | Buy Buy Buy | Buy Buy Buy |
1A | 4.5V to 36V | MAX17523 | Current-Limiter with OV, UV, and Reverse Protection | 16-TQFN 3mm x 3mm | Buy | Buy |
4.5V to 60V | MAX17608 MAX17609 MAX17610 | Current-Limiter with OV, UV, and Reverse Protection | 12-TDFN-EP 3mm x 3mm | Buy Buy Buy | Buy Buy Buy | |
2A | 5.5V to 60V | MAX14721 MAX14722 MAX14723 | Current-Limiter with OV, UV, and Reverse Protection | 20-TQFN 5mm x 5mm | Buy Buy Buy | Buy |
3A | 4.5V to 60V | MAX17613A MAX17613B MAX17613C | Current-Limiter with OV, UV, and Reverse Protection | 20-TQFN-EP 4mm x 4mm | Buy Buy Buy | Buy Buy Buy |
4.2A | 4.5V to 36V | MAX17561 MAX17562 MAX17563 | Current-Limiter with OV, UV, and Reverse Protection | 14-TSSOP 5mm x 6.5mm | Buy Buy Buy | Buy |
6A | 5.5V to 60V | MAX17525 | Current-Limiter with OV, UV, Reverse Protection, and Power Limit with External P-FET | 20-TQFN 5mm x 5mm | Buy | Buy |
5.5V to 60V | MAX17526A | Current-Limiter with OV, UV, Reverse Protection, and Power Limit with External N-FET | 20-TQFN 5mm x 5mm | Buy | Buy |
Featured Products

Featured Designs
MAX16141AEVKIT Evaluation Kit for the MAX16141A
The MAX16141A evaluation kit (EV kit) is a complete, fully assembled, and tested ideal diode con...
- 8.6V Undervoltage Threshold and 36.2V Overvoltage Threshold
- Optional TVS Footprint Facilitates Automotive Transients Testing
- Output Short Circuit Protection
- Proven 2-Layer 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX16171EVKIT Evaluation Kit for the MAX16171
The MAX16171 EV kit is designed to evaluate the MAX16171, an ideal diode controller that protect...
- 4V to 57V Operating Voltage Range
- Shutdown Mode Jumper
- -40°C to +125°C Temperature Range
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
MAX20084EVSYS Evaluation Kit for the MAX20084
The MAX20084 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to e...
- 4.5V to 28V Wide Input Voltage Range (40V Load-Dump Tolerant)
- 2-Channel LDO/Switch
- Adjustable Output Voltage using I2C
- Output Current Monitoring
- Analog Output
- I2C ADC
- Open-Drain Fault Indicator
- High-Voltage Enable Control Input (EN)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17523EVKIT Evaluation Kit for the MAX17523
The MAX17523 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 4.5V to 36V Operating Voltage Range
- Features TVS Diode and Schottky Diode
- Evaluates Three Current-Limit Types, Current-Limit Threshold, OVLO, and UVLO
- Proven PCB Layout
- Fully Assembled and Tested
MAX15162TLEVKIT Evaluation Kit for the MAX15162
The MAX15162ATG evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit bo...
- 8V to 60V Wide Input Voltage Range
- Integrated Dual-Power MOSFET with Turn-on Resistance 200mΩ
- Dual-Channel Independent or Parallel Mode Configuration
- Undervoltage Lockout
- Enable Input for Individual Channel
- Constant Power Control at Startup
- Startup Watchdog Timer
- Startup IN-to-OUT Short Protection
- Over-current and Overtemperature Fault Status Indication on Individual Channel
- ±3% Accuracy Current Reporting on Individual Channel
- Multi-Level Overcurrent Limit Protection
- Programmable Current Limit Level
- Programmable Overcurrent Shutdown Delay Time
- Latch in a Fault Event (MAX15162ATG+)
- Auto-Retry in a Fault Event with Programmable Auto-Retry Time (MAX15162AATG+)
- Built-In Thermal Shutdown Protection
- Proven PCB Layout
- Fully Assembled and Tested
MAX15162TAEVKIT Evaluation Kit for the MAX15162
The MAX15162ATG evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit bo...
- 8V to 60V Wide Input Voltage Range
- Integrated Dual-Power MOSFET with Turn-on Resistance 200mΩ
- Dual-Channel Independent or Parallel Mode Configuration
- Undervoltage Lockout
- Enable Input for Individual Channel
- Constant Power Control at Startup
- Startup Watchdog Timer
- Startup IN-to-OUT Short Protection
- Over-current and Overtemperature Fault Status Indication on Individual Channel
- ±3% Accuracy Current Reporting on Individual Channel
- Multi-Level Overcurrent Limit Protection
- Programmable Current Limit Level
- Programmable Overcurrent Shutdown Delay Time
- Latch in a Fault Event (MAX15162ATG+)
- Auto-Retry in a Fault Event with Programmable Auto-Retry Time (MAX15162AATG+)
- Built-In Thermal Shutdown Protection
- Proven PCB Layout
- Fully Assembled and Tested
MAX16545BEVKIT120 Evaluation Kit for the MAX16545B/MAX16545C and MAX16543
This evaluation kit (EV kit) serves as a reference for evaluating Maxim’s MAX16545B/MAX16545C in...
- 12V Nominal Operating Voltage
- Up to 120A Load Current Capability
- Resistor-Configurable Overcurrent Threshold
- Resistor-Configurable Undervoltage Lockout
- Power-Good Output
- PMBus Configuration, Control, and Monitoring
MAX20328AEVKIT Evaluation Kit for the MAX20328/MAX20328A/MAX20328B
The MAX20328A evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the...
- Automatic MIC/GND Orientation Detection
- MIC Line Bias Check Safeguards Against Shorting MIC to GND
- 3.5mm Audio Jack for Testing with Audio Signals
- Onboard USB Receptacles for Passing and Measuring Data Signals
- Proven PCB Layout
- Fully Assembled and Tested
MAX20333EVKIT Evaluation Kit for the MAX20333, MAX2033A, MAX20333B, MAX20333C, MAX20333D, MAX20333E, MAX20333F, MAX20333G, MAX20333H, MAX20333I, MAX20333J, MAX20333K, MAX20333L, MAX20333M, MAX20333N
The MAX20333 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 3.5V to 22V Operating Voltage Range (3.3V to 22V for MAX20333L/M/N)
- Output and Flag LED Reading
- Adjustable Current Limit Setting
- Adjustable Blanking Time (PBT version)
- Proven PCB Layout
- Fully Assembled and Tested
MAX20334EVKIT Evaluation Kit for the MAX20334
The MAX20334 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 2.7V to 5.5V Operating Voltage Range
- No Power Supply Needed Testing
- Power and Active-Low FLAG LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
MAX17613BEVKIT Evaluation Kit for the MAX17613B 4.5V to 60V, 3A, OV, UV Protector with Forward Current Limit
The MAX17613BEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that d...
- 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
- Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
- Evaluates Undervoltage-Lockout (UVLO), Overvoltage-Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
- UVLO Programmed to 4.5V
- OVLO Programmed to 36V
- Jumper-Configurable Current-Limit
- Jumper-Configurable Current-Limit Type
- Programmable Startup Blanking Time
- Features Fault Indication Signals (Active-Low UVOV, Active-Low FLAG)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17613AEVKIT Evaluation Kit for the MAX17613A 4.5V to 60V, 3A Current-Limiter with OV, UV and Reverse Protection
The MAX17613AEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that d...
- 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
- Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
- Evaluates Undervoltage-Lockout (UVLO), Overvoltage-Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
- UVLO Programmed to 4.5V
- OVLO Programmed to 36V
- Jumper-Configurable Current-Limit
- Jumper-Configurable Current-Limit Type
- Programmable Startup Blanking Time
- Features Fault Indication Signals (Activ-Low UVOV, Acrive-Low FLAG)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17613CEVKIT Evaluation Kit for the MAX17613C 4.5V to 60V, 3A, Reverse-Voltage Protector with Forward Current Limit
The MAX17613CEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that d...
- 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
- Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
- Evaluates Three Current-Limit Types and Current-Limit Threshold
- Jumper-Configurable Current-Limit
- Jumper-Configurable Current-Limit Type
- Programmable Startup Blanking Time
- Features Fault Indication Signals (Active-Low FWD, Active-Low REV)
- Proven PCB Layout
- Fully Assembled and Tested
MAX20330AEVKIT Evaluation Kit for the MAX20330A
The MAX20330A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- USB or 3.5mm Jack ID Detection
- Factory Mode Detection
- Proven PCB Layout
- Fully Assembled and Tested
MAX20331EVKIT Evaluation Kit for the MAX20331/MAX20331A
The MAX20331 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 3.5mm Jack Audio Line Protection
- Proven PCB Layout
- Fully Assembled and Tested
MAX20084EVKIT Evaluation Kit for the MAX20084
The MAX20084 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to e...
- 4.5V to 28V Wide Input Voltage Range (40V Load-Dump Tolerant)
- 2-Channel LDO/Switch
- Adjustable Output Voltage using I2C
- Output Current Monitoring
- Analog Output
- I2C ADC
- Open-Drain Fault Indicator
- High-Voltage Enable Control Input (EN)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17612AEVKIT Evaluation Kit for the MAX17612A 4.5V to 60V, 250mA, Current-Limiter with OV, UV, and Reverse Protection
The MAX17612A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- UVLO programmed to 4.5V
- OVLO programmed to 36V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
MAX17612BEVKIT Evaluation Kit for the MAX17612B 4.5V to 60V, 250mA, Current-Limiter with OV, UV Protection
The MAX17612B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- UVLO programmed to 4.5V
- OVLO programmed to 36V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
MAX17612CEVKIT Evaluation Kit for the MAX17612C 4.5V to 60V, 250mA, Current-Limiter with Reverse Protection
The MAX17612C evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates three Current-Limit Types, and Current- Limit Threshold
- Internal UVLO set to 4.2V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
MAX17526AEVKIT Evaluation Kit for the MAX17526A - 5.5V to 60V, 6A Current Limiter with OV, UV, Reverse Protection, and Power Limit
The MAX17526A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 5.5V to 60V Wide Input Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- External NMOSFET Installed
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- Programmable Input Overvoltage Setting up to 40V
- Demonstrates Internal UVLO programmed to 12.8V
- Demonstrates Internal OVLO programmed to 36.2V
- Active Power Limit to Protect Supply or Load
- Proven PCB Layout
- Fully Assembled and Tested
MAX16141AEVKIT Evaluation Kit for the MAX16141A
The MAX16141A evaluation kit (EV kit) is a complete, fully assembled, and tested ideal diode con...
- 8.6V Undervoltage Threshold and 36.2V Overvoltage Threshold
- Optional TVS Footprint Facilitates Automotive Transients Testing
- Output Short Circuit Protection
- Proven 2-Layer 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX16171EVKIT Evaluation Kit for the MAX16171
The MAX16171 EV kit is designed to evaluate the MAX16171, an ideal diode controller that protect...
- 4V to 57V Operating Voltage Range
- Shutdown Mode Jumper
- -40°C to +125°C Temperature Range
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
MAX20084EVSYS Evaluation Kit for the MAX20084
The MAX20084 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to e...
- 4.5V to 28V Wide Input Voltage Range (40V Load-Dump Tolerant)
- 2-Channel LDO/Switch
- Adjustable Output Voltage using I2C
- Output Current Monitoring
- Analog Output
- I2C ADC
- Open-Drain Fault Indicator
- High-Voltage Enable Control Input (EN)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17523EVKIT Evaluation Kit for the MAX17523
The MAX17523 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 4.5V to 36V Operating Voltage Range
- Features TVS Diode and Schottky Diode
- Evaluates Three Current-Limit Types, Current-Limit Threshold, OVLO, and UVLO
- Proven PCB Layout
- Fully Assembled and Tested
MAX15162TLEVKIT Evaluation Kit for the MAX15162
The MAX15162ATG evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit bo...
- 8V to 60V Wide Input Voltage Range
- Integrated Dual-Power MOSFET with Turn-on Resistance 200mΩ
- Dual-Channel Independent or Parallel Mode Configuration
- Undervoltage Lockout
- Enable Input for Individual Channel
- Constant Power Control at Startup
- Startup Watchdog Timer
- Startup IN-to-OUT Short Protection
- Over-current and Overtemperature Fault Status Indication on Individual Channel
- ±3% Accuracy Current Reporting on Individual Channel
- Multi-Level Overcurrent Limit Protection
- Programmable Current Limit Level
- Programmable Overcurrent Shutdown Delay Time
- Latch in a Fault Event (MAX15162ATG+)
- Auto-Retry in a Fault Event with Programmable Auto-Retry Time (MAX15162AATG+)
- Built-In Thermal Shutdown Protection
- Proven PCB Layout
- Fully Assembled and Tested
MAX15162TAEVKIT Evaluation Kit for the MAX15162
The MAX15162ATG evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit bo...
- 8V to 60V Wide Input Voltage Range
- Integrated Dual-Power MOSFET with Turn-on Resistance 200mΩ
- Dual-Channel Independent or Parallel Mode Configuration
- Undervoltage Lockout
- Enable Input for Individual Channel
- Constant Power Control at Startup
- Startup Watchdog Timer
- Startup IN-to-OUT Short Protection
- Over-current and Overtemperature Fault Status Indication on Individual Channel
- ±3% Accuracy Current Reporting on Individual Channel
- Multi-Level Overcurrent Limit Protection
- Programmable Current Limit Level
- Programmable Overcurrent Shutdown Delay Time
- Latch in a Fault Event (MAX15162ATG+)
- Auto-Retry in a Fault Event with Programmable Auto-Retry Time (MAX15162AATG+)
- Built-In Thermal Shutdown Protection
- Proven PCB Layout
- Fully Assembled and Tested
MAX16545BEVKIT120 Evaluation Kit for the MAX16545B/MAX16545C and MAX16543
This evaluation kit (EV kit) serves as a reference for evaluating Maxim’s MAX16545B/MAX16545C in...
- 12V Nominal Operating Voltage
- Up to 120A Load Current Capability
- Resistor-Configurable Overcurrent Threshold
- Resistor-Configurable Undervoltage Lockout
- Power-Good Output
- PMBus Configuration, Control, and Monitoring
MAX20328AEVKIT Evaluation Kit for the MAX20328/MAX20328A/MAX20328B
The MAX20328A evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the...
- Automatic MIC/GND Orientation Detection
- MIC Line Bias Check Safeguards Against Shorting MIC to GND
- 3.5mm Audio Jack for Testing with Audio Signals
- Onboard USB Receptacles for Passing and Measuring Data Signals
- Proven PCB Layout
- Fully Assembled and Tested
MAX20333EVKIT Evaluation Kit for the MAX20333, MAX2033A, MAX20333B, MAX20333C, MAX20333D, MAX20333E, MAX20333F, MAX20333G, MAX20333H, MAX20333I, MAX20333J, MAX20333K, MAX20333L, MAX20333M, MAX20333N
The MAX20333 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 3.5V to 22V Operating Voltage Range (3.3V to 22V for MAX20333L/M/N)
- Output and Flag LED Reading
- Adjustable Current Limit Setting
- Adjustable Blanking Time (PBT version)
- Proven PCB Layout
- Fully Assembled and Tested
MAX20334EVKIT Evaluation Kit for the MAX20334
The MAX20334 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 2.7V to 5.5V Operating Voltage Range
- No Power Supply Needed Testing
- Power and Active-Low FLAG LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
MAX17613BEVKIT Evaluation Kit for the MAX17613B 4.5V to 60V, 3A, OV, UV Protector with Forward Current Limit
The MAX17613BEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that d...
- 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
- Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
- Evaluates Undervoltage-Lockout (UVLO), Overvoltage-Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
- UVLO Programmed to 4.5V
- OVLO Programmed to 36V
- Jumper-Configurable Current-Limit
- Jumper-Configurable Current-Limit Type
- Programmable Startup Blanking Time
- Features Fault Indication Signals (Active-Low UVOV, Active-Low FLAG)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17613AEVKIT Evaluation Kit for the MAX17613A 4.5V to 60V, 3A Current-Limiter with OV, UV and Reverse Protection
The MAX17613AEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that d...
- 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
- Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
- Evaluates Undervoltage-Lockout (UVLO), Overvoltage-Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
- UVLO Programmed to 4.5V
- OVLO Programmed to 36V
- Jumper-Configurable Current-Limit
- Jumper-Configurable Current-Limit Type
- Programmable Startup Blanking Time
- Features Fault Indication Signals (Activ-Low UVOV, Acrive-Low FLAG)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17613CEVKIT Evaluation Kit for the MAX17613C 4.5V to 60V, 3A, Reverse-Voltage Protector with Forward Current Limit
The MAX17613CEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that d...
- 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
- Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
- Evaluates Three Current-Limit Types and Current-Limit Threshold
- Jumper-Configurable Current-Limit
- Jumper-Configurable Current-Limit Type
- Programmable Startup Blanking Time
- Features Fault Indication Signals (Active-Low FWD, Active-Low REV)
- Proven PCB Layout
- Fully Assembled and Tested
MAX20330AEVKIT Evaluation Kit for the MAX20330A
The MAX20330A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- USB or 3.5mm Jack ID Detection
- Factory Mode Detection
- Proven PCB Layout
- Fully Assembled and Tested
MAX20331EVKIT Evaluation Kit for the MAX20331/MAX20331A
The MAX20331 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstr...
- 3.5mm Jack Audio Line Protection
- Proven PCB Layout
- Fully Assembled and Tested
MAX20084EVKIT Evaluation Kit for the MAX20084
The MAX20084 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to e...
- 4.5V to 28V Wide Input Voltage Range (40V Load-Dump Tolerant)
- 2-Channel LDO/Switch
- Adjustable Output Voltage using I2C
- Output Current Monitoring
- Analog Output
- I2C ADC
- Open-Drain Fault Indicator
- High-Voltage Enable Control Input (EN)
- Proven PCB Layout
- Fully Assembled and Tested
MAX17612AEVKIT Evaluation Kit for the MAX17612A 4.5V to 60V, 250mA, Current-Limiter with OV, UV, and Reverse Protection
The MAX17612A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- UVLO programmed to 4.5V
- OVLO programmed to 36V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
MAX17612BEVKIT Evaluation Kit for the MAX17612B 4.5V to 60V, 250mA, Current-Limiter with OV, UV Protection
The MAX17612B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- UVLO programmed to 4.5V
- OVLO programmed to 36V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
MAX17612CEVKIT Evaluation Kit for the MAX17612C 4.5V to 60V, 250mA, Current-Limiter with Reverse Protection
The MAX17612C evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates three Current-Limit Types, and Current- Limit Threshold
- Internal UVLO set to 4.2V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
MAX17526AEVKIT Evaluation Kit for the MAX17526A - 5.5V to 60V, 6A Current Limiter with OV, UV, Reverse Protection, and Power Limit
The MAX17526A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonst...
- 5.5V to 60V Wide Input Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- External NMOSFET Installed
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- Programmable Input Overvoltage Setting up to 40V
- Demonstrates Internal UVLO programmed to 12.8V
- Demonstrates Internal OVLO programmed to 36.2V
- Active Power Limit to Protect Supply or Load
- Proven PCB Layout
- Fully Assembled and Tested