Top

MAX8533EVKIT

Evaluation Kit for the MAX8533

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8533 Dec 11, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 12V Hot-Swap Controller for 25W or 50W Applications
  • Programmable Overcurrent Protection
  • EN and LPEN Inputs for Flexible Sequencing
  • Power-Good Output
  • Adjustable Turn-On Ramp
  • 16V Absolute Maximum Rating
  • Soft-Start Overcurrent Protection During Turn-On
  • Undervoltage Lockout
  • Timed Current-Regulation Period (Optional)
  • 100ns IC Response Time to Output Dead Short
  • Adjustable Overvoltage Protection
  • Fully Assembled and Tested

Applications/Uses

  • 12V Hot-Swap
  • Blade Servers
  • Hot-Swap/Plug/Dock Power Management
  • Infiniband® Bulk Power
  • Network Routers and Switches
  • RAID

Description

The MAX8533 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX8533 to be a versatile, single-port, 12V, Infiniband® (IB)-compliant hot-swap controller. The MAX8533 integrates several features that allow for reliable insertion and removal of the circuit card as well as real-time fault protection of abnormal occurrences. The MAX8533 allows for an adjustable soft-start ramp during turn-on of the input voltage while providing overcurrent protection. It also provides accurate and consistent current- regulated outputs for a programmable period of time to latchoff and soft-start in the presence of overcurrent (OC) conditions. Additionally, it provides a second level of severe overcurrent (SOC) protection by responding to a dead short in 100ns.

The MAX8533 EV kit incorporates a power-good (POK) open-drain output that can easily be pulled up to the input voltage or to another logic level using a jumper. Two enable inputs, EN (logic enable) and LPEN (local power enable), provide flexible sequencing.

The MAX8533 EV kit comes with an edge-card connector backplane board that is used to verify the hot-swap function.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8533 Dec 11, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.