Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX5977A and MAX5977B | Feb 14, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 1V to 16V Input Range
- Demonstrates Latched-Fault Output
- Configurable Input Undervoltage (9V) and Overvoltage (15V) Thresholds
- Output Current Up to 40A
- Configurable Slow and Fast Current-Limit Thresholds
- Precision Current Monitoring
- Calibration Mode
- Selectable Digital Voltage Supply (VIO)
- Active-Low FAULT and Power-Good LED Indicators
- Buffered Current-Sense Amplifier Output Drives External Circuitry
- Evaluates MAX5977A Latched-Off Version
- Evaluates MAX5977B Autoretry Version After IC Replacement
- Surface-Mount Components
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- General Hot-Swap
- Network Switches and Routers
- Servers
- Storage Systems
Description
The IC controls two n-channel MOSFETs that deliver up to 40A of output current. The EV kit circuit ensures that the output voltage is stable and within the undervoltage (UV) and overvoltage (OV) thresholds. The circuit continually monitors load current to ensure that it does not exceed the circuit programmable fast and slow current-limit thresholds. The EV kit circuit provides a buffered output of the IC's current-sense amplifier and includes a precision current source providing a 2.5V output when enabling the IC's calibration-mode function.
The EV kit can also be used to evaluate the MAX5977B autoretry hot-swap controller after IC replacement of U1.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX5977A and MAX5977B | Feb 14, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.