Top

MAX5976BEVKIT

Evaluation Kit for the MAX5976A and MAX5976B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 18V Operating-Voltage Range
  • Up to 7A Configurable Load-Current Capability
  • Banana Jacks for Input and Output Voltage
  • Selectable/Configurable Circuit-Breaker Threshold
  • Selectable/Configurable Undervoltage Lockout
  • Fault and Power-Good LED Indicators
  • Slide Switches and Input Pads for Enable Inputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

Description

The MAX5976B evaluation kit (EV kit) provides a proven design to evaluate the MAX5976B hot-swap controller with an integrated 7A MOSFET. The EV kit is configured to pass 7A into a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX5976BETE+ in a 5mm x 5mm x 0.8mm, 16-pin TQFN package on a proven four-layer PCB design.

The EV kit can also be used to evaluate the MAX5976A after IC replacement of U1.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.