Top

MAX5970EVKIT

Evaluation Kit for the MAX5970

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5970 Apr 20, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Safely Hot Swaps Two Independent 0 to 16V Power Supplies After Power-Up
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • On-Board Microcontroller to Generate I²C Commands
  • Easy-to-Use, Menu-Driven Software
  • USB-PC Connection (Cable Included)

Applications/Uses

  • Blade Servers
  • Disk Drives/DASD/Storage Systems
  • Single PCI Express® Hot-Plug Slot
  • Soft-Switch for ASICs, FPGAs, and Microcontrollers with Independent Core and I/O Voltages

Description

The MAX5970 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX5970 dual hot-swap controller, which provides protection for systems with two supply voltages between 0 and 16V. The on-board microcontroller, which is connected to the PC through the universal serial bus (USB) port, acts as the I²C master.

The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple user interface for exercising the MAX5970 features. The program is menu-driven and offers a graphical user interface (GUI) complete with control buttons and status displays. The EV kit comes with the MAX5970ETX+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5970 Apr 20, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .