Top

MAX5961EVKIT

Evaluation Kit for the MAX5961

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5961 Sep 25, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Safely Hot Swaps Four Independent 0V to 16V Power Supplies After Power-Up
  • 4-Layer, 2oz Copper PCB Designed for 20A Loads
  • Multiple Output Signals with LEDs for Visual Monitoring
  • Configurable Hot-Swap Channel Undervoltage Lockout Thresholds
  • On-Board I²C Communication Interface Circuitry and USB Interface
  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • Fully Assembled and Tested

Applications/Uses

  • ASICs
  • Disk Drives
  • PCI Express® Hot Plug
  • Servers
  • Storage Systems

Description

The MAX5961 evaluation kit (EV kit) circuit demonstrates the MAX5961 quad-channel hot-swap controller that provides voltage and current monitoring. The EV kit circuitry features several jumpers to configure the MAX5961 initial settings. The input voltage range, output voltage limit(s), output current limit(s), and fault-management features are all software programmable. Each channel's undervoltage lockout threshold is also configurable by installing external components. Active-low FAULT_, PG_, and active-low ALERT output signals are provided for circuit monitoring during evaluation.

The EV kit includes Windows® 2000/XP/Vista® (32-bit)-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX5961 features.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5961 Sep 25, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .