Top

MAX5944_EVKIT

Evaluation Kit for the MAX5944

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5944 Dec 16, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Safely Hot-Swaps 7.5V to 37V FireWire Power Supplies
  • Demonstrates Two-Channel Hot-Swap
  • Current Limit Configured for 1.6A per Channel
  • Low-Voltage-Drop Power ORing
  • Demonstrates Active Current-Limit Feature
  • Programmable Load Current Limit
  • 2ms Regulated Current-Limit Timeout
  • Autoretry Fault Management
  • Configurable Undervoltage Lockout
  • Overcurrent Active-Low FAULTA and Active-Low FAULTB Output Status Indicators
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • FireWire® Desktop/Notebook Port
  • FireWire® Hub
  • FireWire® Peripheral Device Current Limit
  • Hot Swap

Description

The MAX5944 evaluation kit (EV kit) circuit demonstrates the multiple functions of the MAX5944 IC. The MAX5944 IC is a two-channel controller that performs hot-swapping, power-supply ORing, and current-limiting functions for FireWire® applications. The MAX5944 controls n-channel MOSFETs to regulate load current from two input power supplies and performs low-voltage-drop power-supply ORing. The output current limit and input undervoltage-lockout thresholds are configurable.

The MAX5944 EV kit is intended for 7.5V to 37V FireWire power-supply applications. The current-limit threshold is configured to 1.6A per channel. Shutdown mode can be controlled with an on-board jumper. A fault output for each channel is provided for circuit monitoring.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5944 Dec 16, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .