Top

MAX5926EVKIT

Evaluation Kit for the MAX5926

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5926 Jul 02, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • VS Voltage Range: 1V to VCC
  • VCC Voltage Range: 2.25V to 13.2V
  • No RSENSE Required
  • Tracks RDS(ON) Over Temperature
  • Latch Mode
  • Adjustable Slew Rate
  • Short-Circuit Detection
  • Power-Good Output

Applications/Uses

  • Base Stations
  • Network Routers and Switches
  • Portable Device Bays
  • RAID
  • Remote-Access Servers
  • Servers

Description

The MAX5926 evaluation kit (EV kit) is designed to evaluate the MAX5926 hot-swap controller. The hot-swapped supply (VS) has a range of 1V to 13.2V provided that the device supply (VCC) is at or above 2.25V and VS does not exceed VCC.

The current-trip setting is approximately 6A for a full load 5A system. The actual current-trip setting is dependent on temperature as well as the tolerances of RCB, RCBF, ICB, VCB_OS, and RDS(ON).

The MAX5926 EV kit was conveniently designed with jumpers to activate the enables (EN1, active-low EN2), fault management (LATCH), temperature coefficient tracking (TC), adjustable output slew rate (SLEW), and power-up short-circuit detection (SC_DET).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5926 Jul 02, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.