Top

MAX5915EVKIT

Evaluation Kit for the MAX5915

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5915 Jun 17, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Demonstrates PCI 2.2 Dual Hot-Swap Design (3.3V/5V PCI Card Designs)
  • Independent Output Controls provide for each Channel
    • +3.3V and up to 7.6A (Adjustable)
    • +5V and up to 5A (Adjustable)
    • +12V and up to 0.5A
    • -12V and up to 0.1A
    • +3.3V AUX and up to 0.375A
  • Evaluates Hot Swapping 3.3V/64-Bit and 5V/64-Bit PCI Line Cards
  • Demonstrates Overcurrent Protection with Status Report
  • Monitors Output Undervoltage for +3.3V, +5V, ±12V, and +3.3V AUX with Status Report
  • Independent 3.3V AUX Output with Separate ON/OFF Control
  • Latched After-Fault Conditions (+3.3V, +5V, ±12V)
  • Power-On Reset and Fault Status Reporting
  • Independent On/Off Controls for Channels A/B
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • PCI 2.2 Server
  • PCI Server
  • RAID

Description

The MAX5915 evaluation kit (EV kit) is a fully assembled and tested surface-mount dual hot-swap controller circuit board for two PCI 2.2 server line cards. The circuit uses a MAX5915 IC in a 28-pin TSSOP package. The EV kit provides independent power control for the +3.3V, +5V, ±12V, and +3.3V auxiliary outputs to the PCI 2.2 connectors (A/B channels). The EV kit demonstrates the MAX5915 IC's overcurrent shutdown, output undervoltage monitoring, power-on reset (POR), and fault-reporting capabilities for channels A and B.

The MAX5915 IC controls the two separate external N-channel MOSFETs for the +5V and +3.3V outputs, respectively. The MAX5915 has internal MOSFETs that control the ±12V and +3.3V auxiliary outputs of both channels. Isolation switches are provided for both channels' +3.3V and +3.3V auxiliary supplies and to enable/disable both channels independently.

The EV kit can also be configured to demonstrate a dual hot-swap design without using the PCI 3.3V/64-bit and 5V/64-bit PCI connectors.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5915 Jun 17, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .