Top

MAX5911EVKIT

Evaluation Kit for the MAX5911

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5911 Apr 10, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Provides Safe Hot Swap for -16V to -65V Power Supplies
  • 280mA Current Limit
  • Adjustable Undervoltage Threshold with a Default Set to -28V
  • Zero-Current Detection
  • Enable Input/Fault Output
  • Adjustable Output-Voltage Gate Ramp
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Bridges
  • Network Hubs, Switches, Routers
  • Routers/Switches

Description

The MAX5911 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX5911 fully integrated hot-swap solution for negative supply rails. The device allows the safe insertion and removal of circuit cards into live backplanes or ports without causing problematic glitches on the negative power-supply rail. The EV kit operates over a -16V to -65V voltage range and has an adjustable undervoltage lockout (UVLO) set by default to -28V. During startup, the device regulates the current between the backplane power source and the load to 280mA and monitors four fault parameters: UVLO, power-not-good, zero-current detection, and thermal shutdown.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5911 Apr 10, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.