Top

MAX5909EVKIT

Evaluation Kit for the MAX5906, MAX5907, MAX5908, MAX5909

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Input Voltage
    • +5V, VIN1 (as configured)
    • +1.8V, VIN2 (as configured)
  • Outputs Configured for +5V and +1.8V (configurable from +1.0V to +13.2V)
  • Configured to 10A Output Current Capability (both channels)
  • 25mV Current-Limit Threshold (10A)
  • Demonstrates Unique Current-Regulation Architecture
  • Configurable Startup Timer
  • Configurable Current Limits
  • Configurable Output Over/Undervoltage Monitoring (both channels)
  • Power-On Sequencing
  • Evaluates MAX5906, MAX5907, MAX5909 (IC replacement required)
  • Emulates MAX5904, MAX5905
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station Line Cards
  • Hot Plug-In Daughter Cards
  • Network Routers and Switches
  • Portable Computer Device Bays
  • Power-Supply Sequencing
  • RAID
  • Solid-State Circuit Breakers

Description

The MAX5908 evaluation kit (EV kit) is a fully assembled and tested surface-mount, dual hot-swap controller circuit board that provides current-limiting and Variable Speed/Bilevel™ fault protection. The circuit uses a MAX5908 IC in a 16-pin QSOP package and is configurable for an input range of +1.0V to +13.2V.

The EV kit is configured for +5V and +1.8V inputs. Both inputs are configured for up to 10A of output current. The MAX5908 controls two N-channel MOSFETs and provides current regulation during startup for both inputs. Several configurations allow the MAX5908 IC's unique current-regulation architecture to be tailored to the application. The current-limiting and short-circuit protection features are configurable and demonstrate the various features of the MAX5908.

The EV kit features several configurations for the startup timer setting, current limit, and output-voltage monitoring. The EV kit also provides power-on sequencing for the outputs. The EV kit can also be used to evaluate a MAX5906, MAX5907, or MAX5909 after replacing the MAX5908 with the desired IC. Additionally, the EV kit can be reconfigured to emulate a dual MAX5904 or MAX5905 hot-swap controller design.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .