Top

MAX34565EVKIT

Evaluation Kit for the MAX34565

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34565 Jul 12, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Quick Evaluation of the MAX34565
  • Fully Assembled and Tested
  • Ready for Operation Out of the Box
  • Adjustable Current Threshold
  • Supports Both Kelvin and Direct Current Sensing
  • Labeled Test Points for Key Signals
  • PCB Mounting Holes

Applications/Uses

  • Base Stations
  • InfiniBand™/SM
  • PCI/PCI Express®
  • RAID/Hard Drives
  • Servers
  • Switches/Routers

Description

The MAX34565 evaluation kit (EV kit) simplifies evaluation of the MAX34565 12V hot-plug switch. The EV kit is shipped with a 15Ω current-limit resistor (R2) installed, but this value can be changed from 12Ω to 30Ω to match the application. The EV kit is also shipped with a Kelvin current-sense arrangement, but this can be changed to a direct current-sense arrangement by adding a 0Ω jumper in the R3 position.

Note: The PCB used for the MAX34565 EV kit also supports the MAX34564. The two devices share the same footprint. The PCB silkscreen shows the MAX34564, but if a white label exists on the top side of the PCB, the MAX34565, not the MAX34564, is mounted on the board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34565 Jul 12, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .