Top

MAX15096AEVKIT

Evaluation Kits for the MAX15096, MAX15096A, and MAX15096D

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kits for the MAX15096, MAX15096A, and MAX15096D Aug 04, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 18V Operating Voltage Range
  • Up to 6A Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Fast Comparator Response
  • PG Output
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Blade Servers
  • Disk Drive Power
  • Industrial Applications
  • RAID Systems
  • Server I/O Cards
  • Storage Applications

Description

The MAX15096/A/D evaluation kit (EV kit) provides a proven design to evaluate the MAX15096 hot-swap controller with an integrated 6A MOSFET. The EV kit is configured to pass 6A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15096GWE+ in a 2mm x 2mm, 16-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V.

The EV kit can be used to evaluate all MAX15096A and MAX15096D variants.

Technical Docs

Data Sheet Evaluation Kits for the MAX15096, MAX15096A, and MAX15096D Aug 04, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .