Product Details
Key Features
Applications/Uses
VIN (V) (min) | 2.7 |
VIN (V) (max) | 18 |
# Channels | 1 |
Circuit Breaker/ Current Limit | Both |
Circuit Breaker/Current Limit Threshold (mV) | Adjustable |
Fault Condition Control | Periodic Retry |
Positive/Negative Rail | Positive |
Features | Adjustable Current Limit Fault Delay Analog Current Report Output Integrated MOSFET Programmable Soft start Programmable UVLO/Inrush Current Regulated at Startup with SOA Control Requires No RSENSE Undervoltage/Overvoltage Protection VariableSpeed/BiLevel Current Limit |
Package/Pins | FC2QFN/12 |
Budgetary Price (See Notes) | 2.73 |
Simplified Block Diagram
Technical Docs
Data Sheet | 2.7V to 18V, 6.6A Integrated Hot-Swap/Electronic Circuit Breaker | Feb 03, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Parameters
VIN (V) (min) | 2.7 |
VIN (V) (max) | 18 |
# Channels | 1 |
Circuit Breaker/ Current Limit | Both |
Circuit Breaker/Current Limit Threshold (mV) | Adjustable |
Fault Condition Control | Periodic Retry |
Positive/Negative Rail | Positive |
Features | Adjustable Current Limit Fault Delay Analog Current Report Output Integrated MOSFET Programmable Soft start Programmable UVLO/Inrush Current Regulated at Startup with SOA Control Requires No RSENSE Undervoltage/Overvoltage Protection VariableSpeed/BiLevel Current Limit |
Package/Pins | FC2QFN/12 |
Budgetary Price (See Notes) | 2.73 |
Key Features
- Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
- Integrated 10.6mΩ (typ) Internal Power MOSFET
- Programmable Overvoltage Protection and Undervoltage-Lockout Threshold
- Drive-Present Signal Input (Active-Low PRSNT pin)
- Thermal Protection
- Flexibility Enables Use in Many Unique Designs
- 2.7V to 18V Operating Voltage Range
- Programmable Inrush Current Control Under SOA Operation
- Adjustable Circuit-Breaker Current/Current-Limit Threshold
- Programmable Slew-Rate Control
- Variable-Speed Circuit-Breaker Response
- Latchoff (MAX15095) or Automatic Retry (MAX15095A) Options
- Safety Features Ensure Accurate, Robust Protection
- 6.6A (max) Load Current Capability
- ±10% Circuit-Breaker Threshold Accuracy
- IN-to-OUT Short-Circuit Detection
- Open-Drain PG Output
- Output Discharge After a Fault Event (MAX15095D Only)
- Programmable Additional Delay (2µs max) to Fast-Comparator Response Time
- Enable Input (EN)
Applications/Uses
- Blade Servers
- Disk Drive Power
- Industrial Applications
- RAID Systems
- Server I/O Cards
- Storage Applications
Description
The MAX15095 family of devices are integrated solutions for hot-swap applications requiring the safe insertion and removal of circuit line cards from a live backplane. They can also be used as electronics circuit breaker for hard drive and solid-state drive and fans. The devices integrate a hot-swap controller (10.6mΩ typ) power MOSFET, and an electronic circuit-breaker protection in a single package.
The devices are designed for protection of 2.7V to 18V supply voltages. These devices implement a foldback current limit during startup to control inrush current, lowering di/dt and keeping the MOSFET operating under safe operating area (SOA) conditions. After the startup cycle is complete, on-chip comparators provide VariableSpeed/BiLevel™ protection against short-circuit and overcurrent faults, and immunity against system noise and load transients. The load is disconnected in the event of a fault condition. The devices are factory calibrated to deliver accurate overcurrent protection with ±10% accuracy. During a fault condition, PG goes low and the devices latch off (MAX15095) or automatic retry (MAX15095A); the output could also be discharged after a fault event (MAX15095D).
The devices feature an IN-to-OUT short-circuit detection before startup. The devices provide a power-MOSFET GATE pin to program the slew rate during startup by adding an external capacitor. The devices have an undervoltage/overvoltage input pin (UVOV) that can detect an undervoltage/overvoltage fault and disconnect the IN from the OUT. Additional features include internal overtemperature protection and a power-good output (PG).
The devices are available in a 12-pin, 2.5mm x 2.5mm Flip Chip 2 QFN package (FC2QFN) and are rated over the -40°C to +105°C extended temperature range.
Technical Docs
Data Sheet | 2.7V to 18V, 6.6A Integrated Hot-Swap/Electronic Circuit Breaker | Feb 03, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.