Top

MAX15095AEVKIT

Evaluation Kit for the MAX15095A/MAX15095/MAX15095D

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 18V Operating Voltage Range
  • Up to 6.6A Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Fast Comparator Response
  • PG Output
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Blade Servers
  • Disk Drive Power
  • Industrial Applications
  • RAID Systems
  • Server I/O Cards
  • Storage Applications

Description

The MAX15095A evaluation kit (EV kit) provides a proven design to evaluate the MAX15095A hot-swap controller with an integrated 6.6A MOSFET. The EV kit is configured to pass 6.6A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15095AGFC+ in a 2.5mm X 2.5mm, 12-pin, 0.5mm pitch FC2QFN package with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V.

The EV kit can be used to evaluate all MAX15095 and MAX15095D variants.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.