Top

MAX15093AEVKIT

Evaluation Kit for the MAX15093/MAX15093A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15093/MAX15093A Apr 08, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 18V Operating-Voltage Range
  • Up to 15A Configurable Load-Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Timeout Delay
  • FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

Description

The MAX15093/MAX15093A evaluation kits (EV kits) provide a proven design to evaluate the MAX15093/ MAX15093A hot-swap controllers with an integrated 15A MOSFET. The EV kits are configured to pass 15A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kits use the MAX15093GWL+/ MAX15093AGWL+T in a 2.57mm x 4.03mm, 40-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kits are optimized to operate at 12V.

The two EV kit versions (MAX15093AEVKIT# and MAX15093EVKIT#) are built on the same PCB fabrication and can be used interchangeably to evaluate either the MAX15093 or MAX15093A by replacing U1 with the desired device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15093/MAX15093A Apr 08, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.