Product Details
The MAX15091 evaluation kit (EV kit) provides a proven design to evaluate the MAX15091 hot-swap controller with an integrated 9A MOSFET. The EV kit is configured to pass 9A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15091ETI+ in a 5mm x 5mm, 28-pin TQFN package with a proven four-layer PCB design. As configured, the MAX15091 EV kit is optimized to operate at 12V.
The MAX15091A EV kit can be used to evaluate the MAX15091A and uses the MAX15091AETI+.
Key Features
- 2.7V to 18V Operating Voltage Range
- 9A (typ) Configurable Load Current Capability
- Banana Jacks for Input and Output Voltage
- Programmable Slew-Rate Control
- Selectable/Configurable Circuit-Breaker Threshold
- Configurable Overvoltage/Undervoltage Lockout
- Programmable Time-Out Delay
- Active-Low FAULT and PG Outputs
- Defined Safe Operation Area
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Blade Servers
- Disk Drive Power
- Industrial Applications
- RAID Systems
- Server I/O Cards
- Storage Applications
Technical Docs
Data Sheet | Evaluation Kit for the MAX15091 and MAX15091A | Apr 12, 2013 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 2.7V to 18V Operating Voltage Range
- 9A (typ) Configurable Load Current Capability
- Banana Jacks for Input and Output Voltage
- Programmable Slew-Rate Control
- Selectable/Configurable Circuit-Breaker Threshold
- Configurable Overvoltage/Undervoltage Lockout
- Programmable Time-Out Delay
- Active-Low FAULT and PG Outputs
- Defined Safe Operation Area
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Blade Servers
- Disk Drive Power
- Industrial Applications
- RAID Systems
- Server I/O Cards
- Storage Applications
Description
The MAX15091 evaluation kit (EV kit) provides a proven design to evaluate the MAX15091 hot-swap controller with an integrated 9A MOSFET. The EV kit is configured to pass 9A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15091ETI+ in a 5mm x 5mm, 28-pin TQFN package with a proven four-layer PCB design. As configured, the MAX15091 EV kit is optimized to operate at 12V.
The MAX15091A EV kit can be used to evaluate the MAX15091A and uses the MAX15091AETI+.
Technical Docs
Data Sheet | Evaluation Kit for the MAX15091 and MAX15091A | Apr 12, 2013 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal