Please check latest availability status for a specific part variant.
The MAX15091 evaluation kit (EV kit) provides a proven design to evaluate the MAX15091 hot-swap controller with an integrated 9A MOSFET. The EV kit is configured to pass 9A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15091ETI+ in a 5mm x 5mm, 28-pin TQFN package with a proven four-layer PCB design. As configured, the MAX15091 EV kit is optimized to operate at 12V.
The MAX15091A EV kit can be used to evaluate the MAX15091A and uses the MAX15091AETI+.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >