Top

MAX15090EVKIT

Evaluation Kit for the MAX15090 and MAX15090A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15090 and MAX15090A Dec 18, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 18V Operating Voltage Range
  • Up to 12A Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Time-Out Delay
  • Active-Low FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

Description

The MAX15090 evaluation kit (EV kit) provides a proven design to evaluate the MAX15090 hot-swap controller with an integrated 12A MOSFET. The MAX15090 EV kit is configured to pass 12A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The MAX15090 EV kit uses the MAX15090EWI+ in a 3.5mm x 2mm, 28-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the MAX15090 EV kit is optimized to operate at 12V.

The MAX15090A EV kit can be used to evaluate the MAX15090A and uses the MAX15090AEWI+.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15090 and MAX15090A Dec 18, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .