Top

MAX15090CEVKIT

Evaluation Kit for the MAX15090B/MAX15090C

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 18V Operating Voltage Range
  • Up to 12A Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Timeout Delay
  • Active-Low FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

Description

The MAX15090B/MAX15090C evaluation kits (EV kit) provide a proven design to evaluate the MAX15090B/MAX15090C hot-swap controllers with an integrated 12A MOSFET. The EV kit is configured to pass 12A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15090BEWI+/MAX15090CEWI+ in a 3.5mm x 2mm, 28-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V..

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.