Product Details
The MAX15090 evaluation kit (EV kit) provides a proven design to evaluate the MAX15090 hot-swap controller with an integrated 12A MOSFET. The MAX15090 EV kit is configured to pass 12A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The MAX15090 EV kit uses the MAX15090EWI+ in a 3.5mm x 2mm, 28-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the MAX15090 EV kit is optimized to operate at 12V.
The MAX15090A EV kit can be used to evaluate the MAX15090A and uses the MAX15090AEWI+.
Key Features
- 2.7V to 18V Operating Voltage Range
- Up to 12A Configurable Load Current Capability
- Banana Jacks for Input and Output Voltage
- Programmable Slew-Rate Control
- Selectable/Configurable Circuit-Breaker Threshold
- Configurable Overvoltage/Undervoltage Lockout
- Programmable Time-Out Delay
- Active-Low FAULT and PG Outputs
- Defined Safe Operation Area
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Disk Drive Power
- Industrial
- RAID Systems
- Server I/O Cards
- Storage Bridge Bay
Technical Docs
Data Sheet | Evaluation Kit for the MAX15090 and MAX15090A | Dec 18, 2012 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 2.7V to 18V Operating Voltage Range
- Up to 12A Configurable Load Current Capability
- Banana Jacks for Input and Output Voltage
- Programmable Slew-Rate Control
- Selectable/Configurable Circuit-Breaker Threshold
- Configurable Overvoltage/Undervoltage Lockout
- Programmable Time-Out Delay
- Active-Low FAULT and PG Outputs
- Defined Safe Operation Area
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Disk Drive Power
- Industrial
- RAID Systems
- Server I/O Cards
- Storage Bridge Bay
Description
The MAX15090 evaluation kit (EV kit) provides a proven design to evaluate the MAX15090 hot-swap controller with an integrated 12A MOSFET. The MAX15090 EV kit is configured to pass 12A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The MAX15090 EV kit uses the MAX15090EWI+ in a 3.5mm x 2mm, 28-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the MAX15090 EV kit is optimized to operate at 12V.
The MAX15090A EV kit can be used to evaluate the MAX15090A and uses the MAX15090AEWI+.
Technical Docs
Data Sheet | Evaluation Kit for the MAX15090 and MAX15090A | Dec 18, 2012 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal