MAX20733EVKIT

Evaluation Kit for the MAX20733


Description

The MAX20733 Evaluation Kit (EV kit) serves as a reference platform for evaluating the MAX20733 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, low-cost, highly efficient, fast, accurate and reliable power delivery solution for emerging low-output voltage applications up to 35A. Refer to the MAX20733 IC data sheet for more information.

The EV kit consists of a fully assembled and tested PCB implementation of the MAX20733. Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications. The evaluation board is configured with an “edge strip” to allow high di/dt loading when evaluating the system. The +VOUT connection is on the top side, while the return (or -VOUT) is on the bottom side, directly mirroring the topside strip.

Either solder directly to the output “strip” or use the J8 terminal block to interface to a load.

Key Features

  • High Efficiency and Power Density
  • Low Component Count
  • Small Solution Size
    • 509mm2 Including Inductor and Output Capacitors
  • Optimized Performance
  • Reduced Design-In Time
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • µP Chipsets
  • Communications Equipment
  • I/O
  • Memory VDDQ
  • Networking Equipment
  • Point-of-Load Voltage Regulators
  • Servers and Storage Equipment

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX14914
High-Side Switch with Settable Current-Limiting, Push-Pull Driver Option, and Digital Input Configuration

  • Reduces Power and Heat Dissipation
  • Enhances System Robustness
  • Reduces BOM Count and PCB Space

MAX14912
Octal High-Speed, High-Side Switch/Push-Pull Driver

  • Low Power and Heat Dissipation
  • Fast Switching Ideal for High-Speed Control Systems
  • Robust Operation

MAX14913
Octal High-Speed, High-Side Switch/Push-Pull Driver

  • Low Power and Heat Dissipation
  • Fast Switching Ideal for High-Speed Control Systems
  • Robust Operation