MAX14914EVKIT

Evaluation Kit for the MAX14914


Description

The MAX14914 evaluation kit (EV kit) provides a proven design to evaluate the MAX14914, a configurable industrial digital output driver/digital input. The EV kit allows controlling of the MAX14914 as either a digital output (in either High-Side or Push-Pull mode) or digital input with simple jumper settings.

The EV kit must be powered from an external +24V power supply and can consume up to 1.3A (minimum) when fully loaded.

The MAX14914EVKIT comes with a MAX14914ATE+ installed in a 16-pin, 4x4mm TQFN-EP package.

MAX14914EVKIT Board MAX14914EVKIT Board Enlarge+

Key Features

  • Robust Operation with Wide Range of Input Voltages and Load Conditions
  • -40°C to +125°C Temperature Range
  • On-Board LED Indication of Status and Fault Conditions
  • Reverse Supply Voltage Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Con gurable Digital Input/Output
  • Industrial Digital Outputs and Inputs Modules
  • Motor Control
  • Safety Systems

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX14914
High-Side Switch with Settable Current-Limiting, Push-Pull Driver Option, and Digital Input Configuration

  • Reduces Power and Heat Dissipation
  • Enhances System Robustness
  • Reduces BOM Count and PCB Space

MAX14912
Octal High-Speed, High-Side Switch/Push-Pull Driver

  • Low Power and Heat Dissipation
  • Fast Switching Ideal for High-Speed Control Systems
  • Robust Operation

MAX14913
Octal High-Speed, High-Side Switch/Push-Pull Driver

  • Low Power and Heat Dissipation
  • Fast Switching Ideal for High-Speed Control Systems
  • Robust Operation