Product Details
Key Features
Applications/Uses
VIN (V) (min) | 2.6 |
VIN (V) (max) | 6 |
# Step-Down Outputs | 4 |
# LDO Outputs | 4 |
VOUT (V) (min) | 0.725 |
VOUT (V) (max) | 3.3 |
Package/Pins | TQFN/40 |
Budgetary Price (See Notes) | 6.02 |
Simplified Block Diagram
Technical Docs
Data Sheet | High-Efficiency, Low-IQ, PMICs with Dynamic Voltage Management for Mobile Applications | Jul 29, 2010 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Parameters
VIN (V) (min) | 2.6 |
VIN (V) (max) | 6 |
# Step-Down Outputs | 4 |
# LDO Outputs | 4 |
VOUT (V) (min) | 0.725 |
VOUT (V) (max) | 3.3 |
Package/Pins | TQFN/40 |
Budgetary Price (See Notes) | 6.02 |
Key Features
- Optimized for Marvell's PXA300 and Armada 100 Family of Processors
- Protected to 7.5V—Shutdown Above 6.3V
- Four Synchronous Step-Down Converters
- REG1, REG2, REG3, REG4
- Four LDO Regulators
- REG5, REG6, REG7, REG8
- 2MHz Switching Allows Small Components
- Low, 20µA Deep-Sleep Current
- Low-Battery Monitor and Reset Output
Applications/Uses
- Digital Cameras
- PDAs, Palmtops, and Wireless Handhelds
- Personal Media Players
- Portable GPS Navigation Systems
- Smart Cell Phones
Description
Four step-down DC-DC outputs, three linear regulators, and an 8th always-on LDO are integrated with power-management functions. Two dynamically controlled DC-DC outputs power the processor core and internal memory. Two other DC-DC converters power I/O, memory, and other peripherals. Additional functions include on/off control for outputs, low-battery detection, reset output, and a 2-wire I²C serial interface. The MAX8661 functions the same as the MAX8660, except it lacks the REG1 step-down regulator and the REG7 linear regulator.
All step-down DC-to-DC outputs use fast 2MHz PWM switching and tiny external components. They automatically switch from PWM to high-efficiency, light-load operation to reduce operating current and extend battery life. In addition, a forced-PWM option allows low-noise operation at all loads. Overvoltage lockout protects the device against inputs up to 7.5V.
Technical Docs
Data Sheet | High-Efficiency, Low-IQ, PMICs with Dynamic Voltage Management for Mobile Applications | Jul 29, 2010 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.