Top

MAX77863EVKIT

Evaluation Kit for the MAX77863

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77863 Jun 09, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • USB-to-I2C Converter Allows for Easy Communication
    • Level Translator Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX77863 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the highly-integrated MAX77863 PMIC. The MAX77863 is a complete power management IC (PMIC) for mobile devices using system-on-chip (SoC) application processors. The IC includes four buck regulators, nine low dropout linear regulators, eight GPIOs, real-time clock (RTC), backup battery charger, bidirectional reset I/O, interrupt output, and a system watchdog timer.

The EV kit uses a MAXUSB daughter board command module that provides the I2C interface to control power sequence, individual regulator output on/off, GPIOs, RTC, and setting the regulator output voltage.

Windows®-based software provides a user-friendly graphical interface for easy evaluation.

Simplified Block Diagram

MAX77863EVKIT: Board Photo MAX77863EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77863 Jun 09, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.