Top

MAX77659EVKIT

Evaluation Kit for the MAX77659

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77659 Sep 01, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy to Use
  • GUI Drives I2C Interface
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Evaluates Push-Button, Slide-Switch, and Logic Mode On-Key Options

Applications/Uses

  • Bluetooth Headphones, Hearables
  • Hearing Aids
  • Smart Wearables, Fitness Bands, and Medical Wearables
  • TWS Earbuds

Description

The MAX77659 evaluation kit (EV kit) allows for easy experimentation with various MAX77659 features, including a switching charger, a SIMO buck-boost regulator with three buck-boost outputs, a linear regulator, on/off controller, and I2C interface. Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77659.

Simplified Block Diagram

MAX77659EVKIT: Board Photo MAX77659EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77659 Sep 01, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .