Top

Evaluation Kit for the MAX77655

Product Details

The MAX77655 evaluation kit (EV kit) allows for easy experimentation with the MAX77655 CCM single-inductor, multiple-output (SIMO) regulator and I2C interface

The Windows® -based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77655.

Key Features

  • Easy to Use
  • GUI-Driven I2C Interface
  • Assembled and Fully Tested
  • On-Board Electronic Loads
  • Electronic Loads with Steady-State, Transient, and Random Modes
  • On-Board ADC
  • Evaluation of Multiple On-Key Options
  • Wide Inductor Pads for Wide Range of Case Codes

Applications/Uses

Simplified Block Diagram

MAX77655EVKIT: Board Photo MAX77655EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77655 Sep 04, 2020

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • Easy to Use
  • GUI-Driven I2C Interface
  • Assembled and Fully Tested
  • On-Board Electronic Loads
  • Electronic Loads with Steady-State, Transient, and Random Modes
  • On-Board ADC
  • Evaluation of Multiple On-Key Options
  • Wide Inductor Pads for Wide Range of Case Codes

Applications/Uses

Description

The MAX77655 evaluation kit (EV kit) allows for easy experimentation with the MAX77655 CCM single-inductor, multiple-output (SIMO) regulator and I2C interface

The Windows® -based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77655.

Simplified Block Diagram

MAX77655EVKIT: Board Photo MAX77655EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77655 Sep 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal