Top

MAX77654EVKIT

Evaluation Kit for the MAX77654

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77654 Nov 07, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy to Use
  • GUI Drives I2C Interface
  • On-Board Thermistor
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Demonstrates End-to-End Analog Multiplexer Implementation
  • On-Board ADC
  • Evaluates Both Push-Button and Slide-Switch On-Key Options

Applications/Uses

  • Bluetooth Headphones, Hearables
  • Fitness, Health, and Activity Monitors
  • Internet of Things (IoT)
  • Portable Consumer Devices
  • Safety and Security Monitors
  • Sensor Nodes
  • Wearables
  • Wireless speaker

Description

The MAX77654 evaluation kit (EV kit) allows for easy experimentation with various MAX77654 features. This includes the SIMO buck-boost regulator, linear regulators, analog multiplexer, smart battery charger, on/off controller, and I2C interface.

Windows®-based software provides a user-friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77654.

Simplified Block Diagram

MAX77654AENV, MAX77654EVKIT: Board Photo MAX77654AENV, MAX77654EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77654 Nov 07, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.