Top

MAX20431EVSYS

Evaluation Kit for the MAX20431

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20431 Jun 24, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Integrated IC Minimizes Board Area and Layout
  • Input Voltage Range from 3.5V to 36V
  • User-Programmable Settings through I2C
  • Challenge/Response or Simple Windowed Watchdog
  • 2.1MHz Fixed-Frequency Switching with Spread-Spectrum Option
  • Status Monitoring through Active-Low RESET Pin and I2C Status Registers
  • Fully Assembled and Tested
  • Proven PCB Layout with Automotive-Grade Components

Applications/Uses

  • Advanced Driver-Assistance Systems (ADAS)

Description

The MAX20431 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20431: high-efficiency four-output PMIC. The EV kit can test all outputs to full load within the normal operation input range of 3.5V to 36V. The IC features two modes of watchdog operation, challenge/response and simple windowed mode, which can also be disabled for simplified evaluation. I2C communication must be used to configure the MAX20431 and monitor errors. A PC to I2C interface such as the MINIQUSB or MAX32625PICO, and software for reading and writing to I2C registers (such as SimpleI2C) simplify testing.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20431 Jun 24, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.