Top

MAX20353EVSYS

Evaluation System for the MAX20353

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX20353 Jan 07, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Current Sink and Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Filter Test Point for Haptic Waveform Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Applications/Uses

  • IoT
  • Wearable Devices

Description

The MAX20353 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20353 ultra-low-power wearable power-management integrated circuit (PMIC). The MAX20353 includes voltage regulators such as bucks, boost, buck-boost and linear regulators, and a complete battery management solution with battery seal, charger, power path and fuel gauge.

The MAX20353 EV system comes with the MAX20353 board, the MAXPICO2PMB# board, and two micro-B cables. The EV system comes with the MAX20353AEWN+ installed. The MAX20353 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV system GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Simplified Block Diagram

MAX20353EVSYS: Board Photo MAX20353EVSYS:Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation System for the MAX20353 Jan 07, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .