Top

MAX20335EVSYS

Evaluation Kit for the MAX20335

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20335 Jan 05, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Indicator and Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Applications/Uses

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

Description

The MAX20335 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20335 low-power wearable power management integrated circuit (PMIC). The MAX20335 features two bucks, three linear regulators, and a battery charger.

The EV system comes with the MAX20335 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EV system comes with the MAX20335BEWX+ installed. The MAX20335 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV system GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20335 Jan 05, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.