Top

MAX14745EVSYS

Evaluation Kit for the MAX14745

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14745 Jan 12, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Indicator and Battery Simulation
  • Sense Test Point for Output Voltage Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Applications/Uses

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

Description

The MAX14745 evaluation system kit (EVSYS kit) is a fully assembled and tested circuit board that demonstrates the MAX14745 low power wearable power management integrated circuit (PMIC). The MAX14745 features two bucks, three linear regulators, and a battery charger.

The MAX14745 EVSYS kit comes with the MAX14745 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EVSYS kit comes with the MAX14745AEWX+ installed. The MAX14745 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14745 Jan 12, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .