Evaluation Kit for the MAX22204
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX22204 | Dec 13, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Easy Evaluation of the MAX22204 Stepper Motor Driver
- On-Board MCU and GUI to Drive and Configure MAX22204
- Configurable Target Speed
- Configurable Acceleration Profiles
- Configurable Microstepping and Decay Modes
- Motor Coil Current Reporting
- Configurable Full-Scale Current
- On-Board +3.3V Regulator to Supply I/Os of the MAX22204
- Perforated Board and Headers Allows for Separation of MAX22204 Circuit
- Windows 7®/8®/10®Compatible Software
- Fully Assembled and Tested
- Proven PCB Layout
Applications/Uses
- Stepper Motor Driver
Description
The MAX22204 evaluation kit (EV kit) provides a proven design to evaluate the +65V, 3.8A (peak) 2-phase stepper motor driver. The EV kit can drive a single stepper motor and provides an on-board microcontroller (MCU) and GUI to drive the MAX22204’s inputs and configure the modes of operation. Microstep modes, decay modes, target speeds, and acceleration can also be configured using the GUI.
Technical Docs
Data Sheet | Evaluation Kit for the MAX22204 | Dec 13, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .