Top

MAX22201EVKIT

Evaluation Kit for the MAX22201

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22201 Feb 24, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX22201
  • Configurable for External PWM or Adjustable On-Board PWM Input
  • Configurable RILIM Resistor to Adjust Integrated Current Limit Threshold
  • Configurable ROFF Resistor to Adjust OFF Time
  • Fully Assembled and Tested
  • Proven PCB Layout

Applications/Uses

  • Brushed DC Motor Drive
  • Latched Valves and Solenoids
  • Stepper Motor Drive (One Phase Only)

Description

The MAX22201 evaluation kit (EV kit) provides a proven design to evaluate the MAX22201 brushed DC motor driver. The MAX22201 IC integrates very low impedance FETs in a full bridge configuration for use in 36V, 3.5A motor driver applications. The typical RON (high side + low side) of this configuration is 0.3Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22201 motor driver PWM inputs, current sense outputs, and power supply inputs and motor driver outputs. An on-board ICM7556 provides an onboard PWM generator with a fixed frequency of 16.5kHz and an adjustable duty cycle from 4% to 95%. The EV kit also allows the user to adjust the integrated current limiting using an on-board potentiometer.

Simplified Block Diagram

MAX22201EVKIT: Board Photo MAX22201EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX22201 Feb 24, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .