Please check latest availability status for a specific part variant.
The MAX14870 evaluation kit (EV kit) consists of a MAX14870 evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14870 full-bridge DC motor driver.
The EV Kit may also be used to evaluate the MAX14872.
The EV kit is designed to work with a PC-based GUI or as a standalone board, demonstrating all the major features of the device. The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX14870. The EV kit is connected to a PC through a USB A-to-micro B cable.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >