Top
/content/maximintegrated/en/products/power/motor-driver-ics

Our DC motor driver family provides the simplest and most flexible IC solution available for driving brushed DC motors.

Features that simplify designs include integrated power MOSFETs and a charge pump-less power architecture that provides integrated current limiting and flexible current regulation modes. Monitoring and safety features such as overvoltage, short-circuit, and over-temperature protection, along with fault diagnostics ensure robust performance.  In addition, ultra low RON and a flexible supply voltage enable cooler running temperatures for long lived operation.  

Also see:
Motion Control

Technical Documentation

*Required

Technical Documentation

Technical Documents

Showing 10 of View Top 100 Results View All Results

Part Number Title Document Type Date

Featured Videos


The Pocket IO Controls a Fischertechnik Robot
0:55 November 15, 2016


Fundamentals of Industrial Control Devices
16:15 April 10, 2018

Featured Products

Product Image

MAX17506

Includes integrated high-side MOSFET with output from 0.9V up to 0.9 x VIN in a 5mm x 5mm TQFN
Product Image

MAX31910

Translates, conditions, and serializes digital output of industrial sensors and switches.
Product Image

MAX14900E

Fast 24V driver, low propagation delay, and 100kHz load-switching speed for high-speed PLCs.
Product Image

MAX11192

High-Precision and High Speed for More Accurate Measurements
Product Image

MAXREFDES89

This mbed®-compatible, Arduino® form factor shield allows rapid development of brushed DC motor ...
Product Image

MAX14890E

Four differential and two single-ended receivers with ±40V fault protection
Product Image

MAX14870/MAX14872

Very low driver on-resistance reduces power dissipation in 3mm x 3mm TDFN-EP